I/O Systems
pure.IO
IO-LINK IN ITS PUREST FORM
IO-Link Multiplier
BEYOND STANDARD IO-LINK
Murrelektronik’s I/O systems connect actuators and sensors of a system to the control
From our Exact12 family of passive distribution boxes to our Cube fieldbus products, we can accommodate your installation needs.
IO-Link Master
Compact IO-Link master modules with eight multifunctional master ports
Compact IO-Link master modules with eight multifunctional master ports are the most intelligent way to connect IO-Link devices. IP67 rated fieldbus modules are an important component in decentralized installations. They replace complexly wired and expensive terminal boxes.
Combine these modules with our selection of IO-Link hubs and analog converters to increase your flexibility while minimizing hardware costs.
In addition to pure process data (I/Os), the new Pro modules also provide secondary extended diagnostic data (voltage, current and temperature values) for both the respective ports and the entire module. This allows anomalies to be detected and the actual process to be optimized via data analysis. With the help of OPC UA, this can be done completely without a controller using a standard protocol.
- User-friendly standard
- Flexible DIO-Link Ports
- Global deployment
- IIoT ready
- Maximum performance
- Rugged housing
IO-Link I/O Modules
Extention modules for connecting digital sensors and actuators
With IO-Link I/O Modules you can easily connect multiple digital sensors and actuators to a single IO-Link master port using a standard sensor cordset.
In combination with Murrelektronik’s IO-Link masters, MVK Pro and IMPACT67 Pro, the IO-Link hubs help to minimize downtimes in machines and systems. Individual channel diagnostics are automatically transmitted to the control system. No configuration required. If an error occurs, only the affected channel of the hub is switched off. The new, multifunctional DIO models with up to 16 channels give you maximum flexibility.
- Up to 16 multifunctional DIO channels for universal use.
- Up to 2 A per output.
- M12 and M8 models.
- Maximum channel specific error detection (simple and detailed) in the event of faults.
- Extended channel diagnostics.
- Real time power data monitoring.
- Supports the Common Profile Identification and Diagnosis (I&D).
- Fast, uncomplicated changeover to IO-Link via preconfigured plug & play models – in addition to configurable hubs.
- Module ID option for tool change applications.
- Supports COM3 – the fastest IO-Link data transfer rate.
- Firmware updates can be performed through IO-Link’s (standardized) BLOB transfer.
- Proven, fully potted and robust plastic housing (IP65 and IP67 rated).
Modular I/O systems
Cube20 is a centralized IP20 I/O station with modular function modules and the ability to connect direct to Cube67 modules. The compact modules have a high signal installation of up to 32 channels in one module. This significantly reduces the wiring efforts in the cabinet. Up to 488 I/O points in a width of only 90 centimeters helps to save space in the cabinet.
- IP67 and IP20 transitional modules
- Maintenance-free spring clamp terminals and removable terminal blocks
- Visible LEDs make signal status easy to trouble shoot
- Expandable to 15 modules with one IP address
- Expand from the cabinet up to 10m with Cube67 modules
Murrelektronik's modular Cube20S I/O system expands the field-tested Cube family with another IP20 product line with many features. The compact modules are only 12.9 millimeter wide. Thanks to their modular design they can be easily, quickly and individually connected – the integrated backplane bus connects the modules to power and data.
- Individual, modular design
- Space saving spring clamp terminals
- Safety modules for safe inputs and outputs with the highest possible protection (up to PLe)
- Status LEDs with clear channel assignment
- Response time up to 20 μs
- Highly modular with 2-, 4-, and 8-channel modules
- Up to 64 modules per bus node
- Many module types
- Configuration diagram on the modules
Cube67 is Murrelektronik’s award winning, modular fieldbus system. It can be customized to meet the specific requirements of an installation solution. Cube67 is characterized by its single cable technology, multi function modules, flexible installation methods and robust, potted circuitry. The unique single cable module connection transfers both power and data from a single bus node to connected modules simplifying installation.
- Bus nodes for most of the major protocols
- Up to 32 modules on a single IP address
- Installation lengths of up to 60m
- Star and linear topologies
- Analog, digital and special function modules
- Over 80 different function modules
Machine Option Management (MOM): Machines and systems often differ only in their options. With the Machine Option Management (MOM), hardware and software are confiugured once, based on a stadardized maximum configurration. To simplify setup, the MOM recognizes the option installed and activates the modules required.
IP67 Rated: The unit is dust-tight, tamper-proof and protected against temporary immersion which is defined as spending up to 30 minutes in water that's 1m deep.
Change the bus not the system: Installation concepts based on Cube20 and Cube67 can be easily integrated into higher level fieldbus systems with a single bus node. Machine modules can remain the same across multiple platforms and adapted to different protocols by swapping only the one bus node as needed for a different protocol.
Compact I/O Modules
With Impact67, you can implement cost-effective fieldbus solutions with simple, digital signals. The fully potted robust modules are available in a variety of communication protocols. Features include: port mounted LED status indicators, group diagnostics, and IP67 protection.
- Short I/O cables to valves and sensors
- Built in T connection for power and communication make installation easy
- Select from predefined or configurable I/O modules
IP67 rated fieldbus modules are an important component of machine and system installations. They replace complex parallel wiring, saving space in the cabinet. Due to its mechanical properties, MVK Metal is designed for applications in harsh industrial environments.
Less Wiring, More Diagnostics
- Short I/O cables to valves and sensors
- Pluggable connections
- Avoids wiring errors
- Comprehensive diagnostics
- Don’t look for errors, find them
- Resistant metal housing and rugged design
- Shock and vibration resistant
IP67 rated fieldbus modules are an important component of machine and system installations. They replace complex parallel wiring, saving space in the cabinet. Due to its mechanical properties, MVK Metal is designed for applications in harsh industrial environments. With MVK Metal POF, data is transferred via fiber optics.
Significant Product Features
- Push-pull connection technology
- EMC interference doesn't influence data transfer
- Optical measurement of cable length
- Automatic diagnostics of POF quality
- Comprehensive diagnostics
- Don’t look for errors, find them
- Resistant metal housing and rugged design
- Shock and vibration resistant
Safety is very important in automotive applications. MVK Metal Safety fieldbus modules are a very interesting active safety technology solution. MVK Metal Safety allows for installations to meet Safety Integrity Level 3 (according to IEC 61508 and IEC 62061) and Performance Level e (according to EN ISO 13849-1). MVK Metal Safety is available with your choice of just inputs or with both inputs and outputs.
Less Wiring, More Diagnostics
- Short I/O cables to actuators and sensors
- M12 and Push/Pull connections
- Avoids wiring errors
- Comprehensive diagnostics
- Resistant metal housing and rugged design
Murrelektronik's MVK Fusion fieldbus module is an opportunity to standardize modular processes, opening the door to a one-module strategy.
The PROFINET/PROFIsafe module unites three basic functions of installation technology:
- Standard digital sensors and actuators
- Safety digital sensors and actuators
- IO-Link
This combination is new and innovative. It enables unique and groundbreaking automation concepts to be realized. Installation becomes simpler and faster.
MVK Fusion makes complex configurations easier because they can be done entirely by the engineering tool in the safety control system. Software developers and electrical engineers no longer need in-depth knowledge of other manufacturers' tools and manuals.
MVK Fusion makes it possible to have fewer fieldbus modules per unit. Some applications might only require a single module. This opens up new opportunities for many automation applications!
A Wide Range of Uses and Comprehensive Diagnostics
- Rugged metal housing, exceptionally resistant to welding sparks
- Integrated web server that stores errors
- Practical rotary switch to sets safety addresses
- Optional heat sink available for extreme temperatures
- Use at altitudes of up to 3,000 meters (10,000 ft.)
- Comprehensive diagnostics detect errors quickly
MVK Fusion CIP Safety combines three central functions of installation technology: digital standard sensors and actuators, digital safety-related sensors and actuators and IO-Link. This reduces the number of fieldbus modules required per modular unit, in the best case to just one. Installation is simpler and faster.
FDO – The secure output port X3 offers a powerful and flexible solution for your applications.
- Up to 2A per channel
- One or two safety outputs per IO port
- Adjustable output behavior (P-P, P-M, P-P-M)
- Control of various actuator types, including double valves
- High diagnostic coverage through dark test
FDI – The safe input ports X0, X1 and X2, each with two channels, record signals from typical safety sensors up to the maximum performance level e.
- Individual test pulses for detecting peripheral faults
- Robust 24V DC / 700 mA power supply
- Short-circuit and overload-proof
- Adjustable parameters such as discrepancy, input delay and sensor valence
DIO – The digital ports X4 and X5 offer maximum flexibility and efficiency.
- Can be used as input or output
- Adjustable input delay from 1 to 15 milliseconds
- Sensor-related power supply up to 700 mA
- Outputs carry up to 2 A per channel
- Protected against reverse polarity, short circuit and overload
IO-Link – The IO-Link slots X6 and X7 enable the cost-efficient integration of complex sensors and actuators into the fieldbus system and extend digital standard signals.
- Adding up to 32 additional DIOs with IO-Link hubs
- Safe shutdown of IO-Link devices up to performance level d with Class B IO-Link port X7
Distribution boxes are designed for consistently plugged solutions from the control into the field. They can be easily separated for assembly and transport. The boxes are fully potted which makes them sealed and very resistant.
Practical and Economical
- Quick installation with pre-wired and tested cables
- Double assignment of M12 ports saves space
- Safety models for inputs and outputs according to EN ISO 13849-2
- Choice of connection methods
Distribution boxes are designed for consistently plugged solutions from the control into the field. They can be easily separated for assembly and transport. The distribution boxes feature a metal housing that withstands mechanical and thermal stress. This makes them suitable for applications in harsh environments.
Rugged, Resistant to Media, Sealed
- Quick installation with pre-wired and tested cables
- Pre-wired homerun cable or pluggable M23 connection
- High-quality PUR cable with wide wire cross section
- Shielded models for EMC compatible installations
- Sealed because fully potted
Murrelektronik's M8 distribution systems allow for economical installation solutions, even in confined spaces. The 30mm wide components can be installed in many different ways.
The New Generation of M8 Distribution Boxes
- 30mm wide
- PUR/PVC cable for flexible and fixed assembly
- Different assembly options for confined space
- Quick and easy replacement of connection cables