Industrial Switches
Xelity wave pro
INDUSTRIAL WIRELESS COMMUNICATION
Machines and systems become more and more closely networked. Ethernet-based automation solutions are gaining in importance as switches allow the implementation of flexible topologies. Murrelektronik offers suitable components for networking the Ethernet modules economically and goal-oriented.
Unmanaged switches are used to reliably cover basic functions at an advantageous price-performance ratio, while variants such as the PROFINET managed switches offer the maximum range of functions. Pre-wired cordsets avoid wiring errors and are perfect for a quick an efficient installation.
Managed Switches
In addition to fast response times, Managed Switches offer numerous network tools and configuration options via an integrated web server. Networks can be set up quickly and errors can be located immediately thanks to extensive diagnostic options.
- Configuration via the web server
- Protocols: DHCP, SNMP (v1, v2c, v3), RSTP, STP, LLDP, NTP, RMON, SSH (CLI)
- Can be used as a NAT switch
- Automatic Neighbourhood detection for a quick and easy replacement of defective components
- Remote Service with OpenVPN Interface
- Prioritization of PROFINET telegrams
- UL approved
- Profinet, Ethernet
- IP20 (RJ45-Connection): 4, 6 Ports
- IP67 (M12-Connection): 5 Ports
Unmanaged Switches
Unmanaged switches are ideal for any network where configuration or diagnostic capabilities are not important. They are quick and easy to install and available in a large variety of styles.
The new XELITY switches are produced at Murrelektronik's headquarters in Oppenweiler. This is a guarantee for high-quality, 100% tested and technologically trend-setting products.
- No programming effort or expenses
- Plug & Play - instant commissioning
- Easy device replacement
- Large variety
- Prioritization of PROFINET telegrams
- Profinet, Ethernet, Ethernet/IP
- UL approved
- “Made in Germany!”
- IP20 (RJ45-Connection): 4, 6, 8, 16 Ports
- IP67 (M12-Connection): 4, 8 Ports