Machine Vision Installation Systems

Stop wiring, simply plug in

What is a machine vision installation solution?

A machine vision installation solution from Murrelektronik enables you to install cameras, power supplies, and I/O interfaces quickly, easily, and reliably using robust, IP67-protected industrial connectors. You benefit from a universal, standardized interface and pre-assembled, manufacturer-specific camera cables that facilitate the integration of a wide variety of image processing systems. The solution is manufacturer-independent, scalable, and significantly reduces the complexity of your image processing component installation – for a future-proof infrastructure that optimally supports your application.

What are the advantages of a machine vision installation solution from Murrelektronik?

Wiring each camera individually to a switch cabinet terminal strip requires precision, expertise, and time. Every change means new documentation, modifications to the control cabinet, and unnecessary downtime—complexity that slows down your automation project.

With an installation solution from Murrelektronik you benefit from a well-designed system that significantly simplifies the integration of image processing systems. You reduce effort, save costs and gain flexibility—from planning to maintenance. The combination of decentralized technology, robust connectors, and manufacturer-independent connectivity creates a future-proof infrastructure for your machine vision application.

cost reduction
Up to 30 %

You reduce your overall costs through fewer components and optimized processes.

Quick installation
No special knowledge required

Thanks to plug-and-play and pre-assembled connectors, installation is quick and easy.

regardless of camera manufacturer
Stay flexible

You use a system that is compatible with almost all cameras – for maximum freedom.

Clear cable length
Decentralized, traceable

Your installation is clear and concise at the camera. No more confusing masses of cables to and in the control cabinet.

Scalable
Seamlessly expandable

Easy expansion thanks to compatible industry standard modules, from single cameras to complex multi-camera applications—without complicated control cabinet modifications.

Quickly identify faults
Maintenance made easy

LED indicators and intelligent components help you locate problems immediately and minimize downtime.

Murr I/O modules offer significant advantages for our customers. Setup is quick and easy—no electrician required—and the built-in status LEDs on each port help users troubleshoot quickly and efficiently.
Bart Stroo, Senior Manager, Product Marketing at Cognex

Discover the next level of machine vision installation solutions

How do our machine vision installation solutions work?

Next Level Application Examples

For a single camera: One-Cam Connect solution

Hands-free scanning solutions are a common use case in logistics. Our One-Cam-Connect solution eliminates the need for manual single-wire wiring. Thanks to IP67 protection class, pre-assembled cables, and robust industrial connectors, the power supply and connection block can be connected quickly and securely — for a camera that is ready to read immediately.

For multiple cameras: 4-port unmanaged switch

At a reading station, two cameras sort the packages according to size and space requirements using barcodes and measurements. The unmanaged switch and the cameras are supplied with power via a decentralized power distributor with integrated fuse protection.

Thanks to the daisy chain option, additional components / devices can be quickly and seamlessly connected to both devices. Direct mounting of the modules on the machine and standardized, pre-assembled connectors enable quick installation and expansion.

Powerful all-in-one solution: Hybrid Managed Switch

When controlling a robot, space and weight on the robot arm are limited. Special requirements for torsional strength and bending radii for cables must also be taken into account during planning. The hybrid managed switch offers an efficient and economical complete solution for camera communication and power supply. Up to four cameras can be connected to one module at the front of the gripper. The complex wiring through and along the robot is reduced to two cables. (The use of standardized connectors per camera makes connection quick and easy.)

Easy to scale: Daisy chain with the all-in-one solution

The 360° scan of luggage requires an efficient connection of many cameras. The hybrid managed switch allows up to four cameras to be installed per switch, directly at the scan tunnel. The switch supplies the cameras with power, transmits the trigger and encoder signals, for example, and ensures communication. Thanks to the daisy chain option, additional cameras can be connected. Industrial I/O modules enable process visualization from the field to the cloud through their interfaces. This solution reduces wiring effort, saves space in the control cabinet, and has been proven to lower costs.

Everything about our portfolio of products

Murrelektronik offers a wide range of products for electrical and electronic installations.

All of our products are designed to work well with each other and within your existing system.  Our extensive product range allows you to build a system that meets your installation needs no matter whether you are talking about lowering installation and/or operating costs or simply putting together a more efficient machine.

Change now

Experience simple, fast and reliable installation with our pluggable, decentralized solutions for Machine Vision.