Beyond standard IO-Link

IO-Link Multiplier

Operating four IO-Link Devices on a single master port

In many machines or systems, available IO-Link master ports are in short supply and additional master modules incur unnecessary costs and take up space. The IO-Link Multiplier provides a solution: It turns one IO-Link master port into four full-featured IO-Link ports. This allows up to four IO-Link I/O modules or IO-Link devices to be operated on a single master port – including process data, parameterization and diagnostics.

Full IO-Link functionality – without compromise

Here is how it works:

The IO-Link Multiplier is connected to an existing IO-Link master port.

The Multiplier provides four IO-Link ports to which any IO-Link devices can be connected, such as IO-Link I/O modules, IO-Link lights, or IO-Link sensors.

Despite the expansion of a single master port, all the benefits of IO-Link are retained. Process data, parameters, and diagnostic data are available without restriction for every connected device – and without the need for any additional tools.

The IO-Link Multiplier integrates seamlessly into existing IO-Link infrastructures and enables transparent communication between the master and connected devices. This allows you to benefit from greater flexibility when setting up and expanding your IO-Link infrastructure – without sacrificing transparency or diagnostic capabilities.

Your benefits at a glance

  • High flexibility and even more possibilities thanks to the modular design of IO-Link
  • Lower costs due to fewer components
  • Reduced wiring and easy integration
  • Faster troubleshooting and easy maintenance thanks to advanced diagnostic functions
  • Ideal for space-constrained installations and moving plant components, as well as retrofits and system expansions

The IO-Link Multiplier is designed for reliable use in virtually all industrial applications.