wind energy
Automation concepts for wind energy
Flexible automation systems that support you in the installation of wind turbines.
- Connect sensors faster
- Maintain systems faster
- Save space with smaller cabinets
Are these challenges familiar to you?
The right solution for the next milestone
The wind power industry is facing growing demands for efficiency and sustainability. With our well-designed system, you can make optimal use of resources and ensure your economic success.
Efficient system structure
Decentralized installation of technical components directly on the machine significantly reduces the space required in the cabinet. This not only saves space, but also simplifies installation and minimizes wiring effort. Thanks to modular system solutions, the system structure can be designed flexibly and efficiently. Pre-assembled plug connections enable fast, error-free installation. The assembly time for the nacelle is significantly reduced because all pre-wired subsystems are connected directly to IP67 modules. They only need to be connected to each other via a data cable and a power cable. In addition, integrated diagnostic displays on the device ensure immediate localization of faults, which speeds up repairs and significantly reduces downtime.
Contact us now
Do you have any questions? Contact us — our team of experts will be happy to help you.