Devices
Signal Towers and Lighting Elements
Low consumption, high efficiency
Murrelektronik's lighting systems use the best technology on the market. The LEDs are made to last and don't need much power. The Modlight50 Pro and Modlight70 Pro signal tower's are easy to assemble – the innovative mounting system makes the different colored lights easy to interchange.
- Extremely bright and easy to install
- Maintenance-free and long-lasting
- LEDs help save energy
- Excellent luminous efficacy
- M12 or spring clamp connection
- Modular design
- Protected up to IP69K
IO-Link analog converter
IO-Link analog converter IO-Link connection for analog sensors and actuators
With IO-Link analog converters, you can easily connect analog sensors and actuators to IO-Link masters.
While many sensors and actuators are designed for use in IO-Link applications, classic analog sensors and actuators still have to be integrated into installation concepts. The fastest, easiest and most cost-effective way to integrate the benefits of IO-Link into conventional analog sensors are Murrelektronik’s IO-Link analog converters. They convert the analog signal to the IO-Link protocol making it possible to connect a wide range of different types of analog devices to an IO-Link master.
Murrelektronik offers a wide portfolio of IO-Link analog converters. The product line has been expanded to include IO-Link devices for temperature, resistance and single-wire measurement to work with even more applications. Multifunctionality, plug & play, precision and speed are the distinguishing features of these products.
- Makes any conventional analog sensor or actuator IO-Link-capable.
- Interference free, measured value transmission thanks to digital communication with standard, unshielded M12 cables.
- Fast and precise conversion with high 16-bit resolution.
- On hand model reduction thanks to multi-analog converters: Multi-AI-I/U, Multi-AO-I/U, Multi-RTD and Multi-Thermocouple.
- Quick and easy changeover to IO-Link via preconfigured plug & play models.
- Extensive diagnostic options via IO-Link and LED indicators.
- NEW: Single-wire IO-Link analog converter for direct connection of analog 3-wire sensors – without ground bridge in the connector.
- NEW: Analog converter for temperature measurements of resistors (RTD/PT) and thermocouplers.