XELITY WAV­E ­PRO

INDUSTRIAL WIRELESS COMMUNICATION

Xelity Wave Pro transmits control, fieldbus, and safety signals wirelessly and in real time. It is ideal for mobile and moving applications where communication must function reliably at all times.

Where conventional Wi-Fi solutions reach their limits – for example, due to unreliable roaming, connection drops, or unpredictable latency – Xelity Wave Pro ensures stable, deterministic communication. This helps to reduce the risk of production interruptions, machine downtime, and safety-related shutdowns.

With an IP65 protection rating, the system is designed for use directly in the field and can be easily integrated into existing automation systems. Planning, installation, maintenance, and expansion remain in your hands – with full cost control.

KEY BENEFITS

WIRELESS, REAL-TIME AND UNINTERRUPTED

REAL-TIME COMMUNICATION

Deterministic data transmission with predictable latency – ideal for demanding industrial fieldbus communication.

INTEGRATED SAFETY

Supports PROFIsafe and CIP Safety for real-time transmission of safety-related signals. This allows mobile devices to be integrated into existing safety loops in compliance with standards.

UNINTERRUPTED COMMUNICATION

Seamless handoffs between radio cells without any interruption in communication, ensuring stable connections even at high speeds.

EASY COMMISSIONING

Visualize signal quality and wireless coverage directly in the intuitive web interface. Easily evaluate and optimize the wireless network and expand it to additional production areas as needed.

VERSATILE APPLICATIONS

Supports all common standards and integrates seamlessly into your automation environment (PROFINET / PROFIsafe, EtherNet/IP / CIP Safety, OPC UA, and MQTT).

SYSTEM EXPERTISE

From wireless architecture and commissioning to safety integration: We support you with in-depth expertise and field-proven system solutions.

DECENTRALIZED AUTOMATION

EASY TO INSTALL. QUICK TO SET UP.

Xelity Wave Pro brings reliable wireless communication directly to the field. The system can be efficiently integrated into existing plant structures and lays the foundation for flexible, decentralized automation concepts.

RELIABLE ROAMING

Mobile devices rarely remain within a fixed wireless coverage area. Driverless transport systems (DTS) and autonomous mobile robots (AMR) travel through different areas of a facility; grippers move in three dimensions; and overhead cranes and manipulators travel over long distances.

Xelity Wave Pro is designed for this type of movement. Access points cover defined areas that may overlap. Clients remain connected and continue to communicate while in motion.

With 0-ms roaming, mobile and moving units can switch between wireless coverage areas without any production-critical interruptions in communication.

Industrial Wireless Solutions for Mobile Machinery and EquipmentDiscover industrial wireless communication solutions

APPLICATIONS OF INDUSTRIAL WIRELESS

FOR MOBILE AND MOVING SYSTEMS

AGV / AMR

Deterministic communication with predictable latencies enables maximum transmission speeds as well as a safe and efficient flow of materials—even during movement and cell changes.

ROBOTICS / GRIPPERS

Wireless transmission of fieldbus and safety signals enables more compact dresspacks, reduces wear, and provides greater freedom of movement.

INDOOR CRANES

Safe lifting, precise positioning: 0-ms roaming between radio cells maintains a stable connection across large operating areas and enables the safe and precise movement of loads.

SHUTTLE SYSTEMS

Full performance at high speeds: Reliable data transmission at high speeds and with frequent cell handoffs ensures high availability in automated warehouse and conveyor systems.

WE ARE ON THE SAME WAVELENGTH

Ready for reliable fieldbus communication and safety in mobile applications? Our experts would be happy to advise you!