YOUR MACHINE CAN DO MORE. WHEN YOU RETHINK AUTOMATION.

DECENTRALIZED AUTOMATION WITH VARIO-X

Rethinking Machine Design

DECENTRALIZED AUTOMATION WITH VARIO-X

Why build tomorrow’s machines around yesterday’s automation structures? With Vario-X, you design your architecture consistently from the machine’s perspective: decentralized, modular, and open. For a smaller footprint, shorter connections, and less effort - from planning through maintenance.

without Vario-X

with Vario-X

TRADITIONAL SYSTEM DESIGN
DECENTRALIZED AUTOMATION WITH THE VARIO-X INSTALLATION SYSTEM
  • Central control cabinet with extensive cabling
  • High effort required for installation and commissioning
  • Time-consuming modifications when new requirements arise
  • Many interfaces and potential sources of error
  • No central control cabinet required
  • Shorter cable runs and less cabling
  • Faster installation, commissioning, and format changes
  • Modular, expandable machine architecture
  • Reduced floor space requirements
  • Higher machine availability through condition monitoring and predictive maintenance

WHAT IS THE VARIO-X INSTALLATION SYSTEM?

AUTOMATION DIRECTLY ON THE MACHINE

Vario-X is Murrelektronik’s robust, modular installation system for decentralized automation. It combines control, power supply, communication, safety, I/O, and the connection of sensors, actuators, and drives directly on the machine—without the need for a control cabinet.

But decentralized automation means more than simply moving individual components from the control cabinet to the field. The crucial step is to rethink the machine architecture as a whole: Which function is needed where? Which connections can be shortened? Which components can be eliminated? And how can a machine be designed so that it can still be easily modified in the future?

Custom Automation for Your Machine

No two machines are alike. Why should your automation be?

With the Vario-X installation system, you can combine the functions your application needs - tailored to your machine concept and your specific production requirements.

Modularly expandable to meet new requirements

New function, new machine module, new product variant? The Vario-X installation system grows with the demands placed on your machine. The modular architecture can be expanded as needed without having to completely rebuild the automation system every time a change is made.

Open architecture for components from different manufacturers

Openness is part of the concept: The Vario-X installation system can be integrated into existing automation architectures and enables interoperability with components from different manufacturers.

IP65 and Plug & Play directly on the machine

The rugged design with IP65 protection is engineered for use directly on the machine. Plug-in, pre-assembled connections simplify installation. This ensures that a well-thought-out concept translates into a solution that’s easy to implement.

WHAT ARE THE BENEFITS OF DECENTRALIZED AUTOMATION?

The greatest advantage does not come from moving automation technology from the control cabinet to the machine. It arises when the entire architecture becomes simpler: fewer individual components, fewer connections, and less installation effort. Vario-X makes it possible to consistently rethink automation.

Less planning and wiring effort

Coordinated modules and pre-assembled connections reduce the effort required from planning through installation. Instead of complex individual wiring, a clearly structured, modular machine architecture is created.

Fewer components and lower material costs

A consistently decentralized architecture reduces the need for traditional installation components such as DIN rails, terminal blocks, and control cabinet feed-throughs. Fewer individual parts mean less effort in procurement, warehousing, and materials management.

Faster machine installation and commissioning

Pre-assembled cables and standardized connectors reduce manual wiring and simplify assembly.

Easier machine expansion and adaptation

A new function, an additional machine module, or changing production requirements? The Vario-X installation system is modular and can be expanded precisely where needed. This allows the automation system to grow with the machine, rather than having to be rebuilt with every change.

Simplify commissioning and troubleshooting

Plug-in connections reduce potential wiring errors. Clearly assigned functions and available diagnostic data help locate errors faster and get the machine up and running quickly.

Find faults faster and reduce downtime

Diagnostic data and status information help pinpoint the source of errors. Individual components can be identified and replaced more quickly. This simplifies maintenance and helps reduce downtime.

Up to  30 %
lower Total Cost of Ownership
Up to  50 %
Faster Installation
Up to  60 %
Lower CO2 emissions

Ready for revolution?Discover the possibilities of decentralized automation

Let's take a look at your architecture together. Whether it's a new machine or an existing design, we'll determine where decentralized automation can make a difference for you.

MONITORING MACHINE CONDITIONS AND PLANNING PREDICTIVE MAINTENANCE

DETECT ANOMALIES BEFORE THE MACHINE COMES TO A STOP

A component is getting warmer. A process is taking longer. Current consumption or torque is changing.

Malfunctions rarely occur out of the blue. The key is to detect changes early on.

The Vario-X installation system lays the foundation for making process, condition, and diagnostic data from connected components usable. This transforms individual signals into a clearer picture of your machine - for greater operational transparency, more targeted maintenance, and continuous process optimization.

1

MONITOR MACHINE CONDITION IN REAL TIME
CONDITION MONITORING

Position, torque, speed, temperature, or current consumption: Available real-time data provides insight into the condition of the machine and its components.

This allows changes, wear, and process deviations to be detected and analyzed early on.

2

Plan maintenance ahead with predictive insights
PREDICTIVE MAINTENANCE

By analyzing condition data over an extended period, you can identify developments and trends. This allows maintenance measures to be more closely aligned with the actual condition—with the goal of better planning interventions and avoiding unplanned downtime.

3

OPTIMIZE PROCESSES AND QUALITY
DATA ANALYTICS

Data doesn’t just help with maintenance and troubleshooting. It also reveals how stable and reproducible a process is, thereby creating a data foundation for process and quality improvements.

APPLICATION AREAS OF THE VARIO-X INSTALLATION SYSTEM

DECENTRALIZED AUTOMATION FOR VARIOUS INDUSTRIES

Applications in the automotive industry

Numerous variants, precise processes, and high availability: In automotive production, systems must operate reliably and respond flexibly to different models and components.

Vario-X supports a machine architecture that incorporates this flexibility. Control, power supply, safety, and the integration of sensors and actuators are directly integrated into the respective machine modules. This reduces central wiring and makes it easier to tailor individual functions as needed.

Electric Clamps Instead of Pneumatics

Different components and sheet metal thicknesses on the same production line? Electrical clamps make it possible to program multiple clamping positions and call them up as needed. This allows you to switch between vehicle models and component variants without having to mechanically readjust the clamping system.

Your benefits at a glance:

  • Up to 75% fewer components
  • Energy-efficient clamping instead of a pneumatic air supply
  • Faster commissioning through digital teach-in
  • Programmable positions for different components and sheet metal thicknesses

Typical applications:

  • Body shop operations with clamping systems, welding applications, and body transport
  • Final assembly with adhesive systems and camera-based inspection
  • Battery production

Applications in the Packaging industry

High cycle rates meet varying products and formats. Packaging machines must work together precisely and be able to adapt flexibly to new requirements.

Vario-X supports this modular design. Automation functions are located directly on the machine modules where they are needed. Shorter cable runs and pluggable, pre-assembled connections simplify installation and create clear connections between the individual process steps.

If a module changes or a new function is added, the automation can be tailored accordingly.

Typical applications:

  • Primary packaging, filling and labeling
  • Secondary packaging
  • End-of-line handling, palletizing, and depalletizing

Applications in intralogistics

Extensive systems, numerous transfer points, and increasing throughput: In intralogistics, material flows must function reliably and be able to scale with new requirements. Vario-X brings automation functions directly to the respective system modules. Instead of consolidating many connections centrally, decentralized units are created with shorter local routing paths and clearly assigned functions.

This simplifies the modular design and targeted expansion of the system. Available diagnostic data also helps isolate malfunctions - particularly valuable for systems with many stations spread across large areas.

Typical applications:

  • Material flow, feeding, conveying, transfer and sorting
  • Automated storage and retrieval systems
  • Fulfillment, shipping

German Innovation Award
2026
Industry 4.0 Award Baden-Württemberg
2024
Swiss Dinno Award
2023
Computer & automation
Product of the year 2022
Advanced Factories
Best industrial system 2022

DIGITAL MACHINE TWIN

TEST DECENTRALIZED AUTOMATION IN ADVANCE WITHOUT RISK

The move toward decentralized automation often raises questions: How high are the investment costs? How complex will the retrofit be? Does the concept fit your machine design?

With the Digital Machine Twin, we clear these obstacles out of the way and make innovation tangible. This allows you to first visually explore what your machine might look like with a decentralized architecture and evaluate the concept without modifying your existing system. This turns the question “Could this work for us?” into a sound basis for decision-making.

1. Develop a decentralized architecture

We analyze your existing machine architecture and identify opportunities to simplify functions, structures, and connections. Based on these findings, we develop a new decentralized architecture.

2. Optimize components and cabling in 3D

We visualize the new decentralized architecture in a 3D model of your existing machine’s mechanical structure. We optimize component placement, cable routing, and connections to shorten cable runs and reduce installation effort. We also highlight any necessary mechanical modifications and document alternative solutions. This plan can later serve as the basis for digitally guided installation.

3. Simulate operations and perform virtual commissioning

The digital twin of your machine allows you to test its programming and operating sequences before physical commissioning. This enables you to identify potential issues early and explore possible solutions, helping you resolve outstanding questions and reduce uncertainty during commissioning.

4. Continue using the digital twin during operation

Once your machine has been built and commissioned, you can continue using its digital twin to train users, visualize machine condition data, or guide service technicians remotely. You can also simulate and plan further machine optimizations. Its value therefore extends well beyond engineering.

What would your machine look like in a decentralized setup?

EVERYTHING ABOUT OUR PORTFOLIO OF PRODUCTS

Well-designed automation doesn’t end with the installation system. Discover the products from the Murr portfolio that, together with Vario-X, complete your solution.

Ready for revolution? Request a demo now.

Let’s take a look at your architecture together. Whether it’s a new machine or an existing concept: We’ll figure out where decentralized automation makes a difference for you.

FAQ

It’s a modular installation system for the decentralized automation of machines and plants. Functions such as control, power supply, communication, safety, and I/O can be integrated directly onto the machine and combined to suit the specific application.

Yes. The Vario-X installation system brings the automation components out of the control cabinet and directly to the machine—right where they’re actually needed.

The Vario-X installation system is designed with an open, modular architecture and can be integrated into existing automation concepts. Components from different manufacturers can also remain part of the overall architecture.

It is particularly well-suited for modularly designed machines and systems with high demands on flexibility, availability, and expandability. Typical applications can be found, for example, in the automotive industry, packaging technology, and intralogistics.

This is exactly what the digital twin of your machine is designed for. We analyze your existing machine architecture and develop a decentralized concept. We then create a digital model of this concept within your machine’s existing mechanical structure. This allows component placement, cable routing, and connections to be reviewed and optimized before physical implementation. Any necessary mechanical modifications also become apparent early on.

The model can also be used for programming, simulation, and virtual commissioning. This allows software and machine operating sequences to be tested in advance without interfering with the physical machine. You can assess how decentralized automation will work in your machine and reduce uncertainty before implementation.