MURRELEKTRONIK IS CELEBRATING

What began 50 years ago with the smart idea of our founder, Franz Hafner, for a product that is still successful today, has grown into a globally successful, widely ramified network of around 3,000 experts in more than 50 countries and one of the leading companies in automation technology.

As we celebrate half a century, let us take a look at some important chapters in our success story together. We hope you enjoy and look forward to write the next chapters with you.

Mr. Franz Hafner | © Copyright Murrelektonik 2025
1825435 l
coffee
225 km
on company runs
329
trainees & students
130
students / trainees hired
58
colleagues since > 30 years team member
93000
products
100 %
system operation
117 kWh
solar power / per year
30 years
experience in decentralized automation