interpack 2026: Murrelektronik showcases decentralized automation for the packaging industry
Modular systems, digital services, and plug & play solutions for more efficient machines
At interpack 2026 in Düsseldorf, Murrelektronik (Hall 16, Stand C42) presents decentralized approaches for the automation of packaging machines under the motto “Decentralized Automation – smart, efficient, robust.” The focus is on modular systems, digital services, and plug & play solutions that simplify installation, operation, and flexible use of machines.
Vario-X System: Modular and Decentralized
Murrelektronik’s Vario-X System enables a modular machine architecture with decentralized intelligence. The plug-in design supports space-saving layouts and flexible expansion, making it suitable for different formats, cycle times, and product variants in the packaging industry.
In collaboration with the Canadian ATS Corporation, Murrelektronik combines the Vario-X System with the SuperTrak CONVEYANCE™ conveyor system at interpack 2026, creating a smart plug & play solution. This partnership demonstrates scalable, flexible machine concepts and accelerates processes while minimizing space requirements.
uKonn-X: Digital Installation Support
uKonn-X guides users step by step through complex installations and commissioning, reducing errors and making work easier for technicians, particularly in complex automation tasks.
Digital Machine Twin: Risk-Reduced Implementation
Murrelektronik uses digital twins to reduce effort during commissioning and to simplify the transition from centralized to decentralized installations. This approach can reduce commissioning time by up to 70 percent.
pure.IO: IO-Link Technology for Packaging Production
pure.IO connects up to 256 I/Os via Daisy-Chain topologies and allows the use of power, fieldbus, and IO-Link in a single continuous installation. The system is suitable for standard applications in packaging machines and intralogistics, increasing both flexibility and transparency.
One-Cam-Connect: Integration of Machine Vision Systems
The One-Cam-Connect installation package simplifies the integration of single-camera systems in packaging machines, for example for quality control or format monitoring.
MVK Fusion CIP Safety: Hybrid Safety Module for Ethernet/IP
The hybrid MVK Fusion CIP Safety module combines standard and safety-oriented sensors and actuators with IO-Link in a single device compliant with the CIP Safety standard. Various safety cables (4-, 5-, or 8-pin) support flexible and safe installations in Ethernet/IP environments.
MQ 15 Power Connectors: Compact Power Supply
MQ 15 connectors transmit high currents in a small space and are suitable for motors up to 7.5 kW as well as frequency converters. The quick-connect system reduces installation effort while maintaining IP67 protection.